Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE40-KLL-B-FA164
Width B (or T)(mm) | 42.9 | Bore diameter [d](mm) | 40 | Dynamic load rating (radial)(N) | 32500 |
---|---|---|---|---|---|
Radial load rating(N) | 19800 | Outside diameter [D SP](mm) | 80 | Locking Collar Total Width [B 1](mm) | 56.5 |
Weight(kg) | 0.75 |
This page is Radial Insert Ball Bearing GE..-KLL-B-FA164, Spherical Outer Ring, Eccentric Locking Collar, L Seals on Both Sides, High Temperature, part number GE40-KLL-B-FA164.
You can find the detail information about specifications and dimensions on part number GE40-KLL-B-FA164.