Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RAE50-XL-NPP-FA106-OSE
Outer Diameter D(φ) | 90 | Width B (or T)(mm) | 30.2 | Bore diameter [d](mm) | 50 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 35000 | Radial load rating(N) | 23200 | Weight(kg) | 0.54 |
This page is Radial Insert Ball Bearing RAE..-XL-NPP-FA106-OSE, part number RAE50-XL-NPP-FA106-OSE.
You can find the detail information about specifications and dimensions on part number RAE50-XL-NPP-FA106-OSE.