Self-Aligning Deep Groove Ball Bearing SK..-KRR-B

Self-Aligning Deep Groove Ball Bearing SK..-KRR-B
Self-aligning deep groove ball bearings SK..-KRR-B, spherical outer ring, inner ring with hexagonal bore, R seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SK014-205-KRR-B
SKE17-204-KRR-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B (or T)
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Weight
(kg)

20.62 €

1000 4 Days 25.4140007800520.17

20.88 €

1000 4 Days 17.7136006600470.12

Loading...

  1. 1

Tech Support