Rod End, with Internal Right-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design

Rod End, with Internal Right-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design
Rod end with internal thread, right hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type F, sealed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIR17-DO-2RS
GIR20-DO-2RS
GIR25-DO-2RS
GIR30-DO-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

33.40 €

1000 4 Days 17213003014565000.250

39.54 €

1000 4 Days 20296003516756000.36

51.71 €

1000 4 Days 25483004220883000.66

72.75 €

1000 4 Days 306230047221190000.944

Loading...

  1. 1

Tech Support