Manufacturer part number: 29230-E1-MB
Brand: FAG
Price: 1,577.65 €
Delivery time: 4 Days
Outer Diameter D: 215 mm
Bore diameter: 150 mm
Dynamic load rating (axial): 425000 N
Static load rating (axial): 1,720,000 N
Limiting speed [n G]: 3150 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29230-E1-MB
Part Number
|
---|
29230-E1-MB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (axial) (N) | Static load rating (axial) (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Height [T] (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,577.65 € | 1000 | 4 Days | 215 | 150 | 425000 | 1,720,000 | 3150 | 1540 | 39 | 4.485 |
Loading...
This page is Axial Spherical Roller Bearing 292..-E1-MB, with Flanging Ring, part number 29230-E1-MB.
You can find the detail information about specifications and dimensions on part number 29230-E1-MB.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Bore diameter(mm)
Dynamic load rating (axial)(N)
Static load rating (axial)(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Height [T](mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
29276-E1-MB |
29280-E1-MB |
29284-E1-MB |
29288-E1-MB |
29292-E1-MB |
29296-E1-MB |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Bore diameter (mm) | Dynamic load rating (axial) (N) | Static load rating (axial) (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Height [T] (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,671.42 € | 1000 | 4 Days | 520 | 380 | 2000000 | 9,000,000 | 1180 | 660 | 85 | 50.7 | |||
9,079.62 € | 1000 | 4 Days | 540 | 400 | 2040000 | 9,600,000 | 1130 | 620 | 85 | 52.48 | |||
10,850.88 € | 1000 | 4 Days | 580 | 420 | 2460000 | 11,100,000 | 1040 | 600 | 95 | 74.22 | |||
12,045.49 € | 1 | Available | 4 Days | 600 | 440 | 2500000 | 12,400,000 | 1010 | 560 | 95 | 90.76 | ||
13,276.88 € | 1000 | 4 Days | 620 | 460 | 2550000 | 12,200,000 | 970 | 540 | 95 | 77.98 | |||
16,148.74 € | 1 | Available | 4 Days | 650 | 480 | 2650000 | 13,700,000 | 920 | 520 | 103 | 96 |