Manufacturer part number: 24088-BEA-XL-MB1
Brand: FAG
Price: 13,092.23 €
Delivery time: 4 Days
Outer Diameter D: 650 mm
Width B (or T): 212 mm
Bore diameter: 440 mm
Dynamic load rating (radial): 5100000 N
Radial load rating: 9500000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24088-BEA-XL-MB1
Part Number
|
---|
24088-BEA-XL-MB1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,092.23 € | 1 | Available | 4 Days | 650 | 212 | 440 | 5100000 | 9500000 | 830 | 435 | CN | 237.5 |
Loading...
This page is Spherical Roller Bearing 240..-BEA-XL-MB1, Symmetric 2 Outer ribs with Rib Washer, Cylindrical Bore, part number 24088-BEA-XL-MB1.
You can find the detail information about specifications and dimensions on part number 24088-BEA-XL-MB1.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Clearance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
24068-BEA-XL-MB1-C4 |
24068-BEA-XL-MB1-C5 |
24072-BEA-XL-MB1-C4 |
24088-BEA-XL-MB1-C3 |
24092-BEA-XL-MB1 |
24092-BEA-XL-MB1-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 6,135.32 € | 1 | Available | 4 Days | 520 | 180 | 340 | 3550000 | 6200000 | 1080 | 610 | C4 | 138.34 | |
- | 6,251.65 € | 1 | Available | 4 Days | 520 | 180 | 340 | 3550000 | 6200000 | 1080 | 610 | C5 | 138.3 | |
- | 7,357.48 € | 1000 | 4 Days | 540 | 180 | 360 | 3650000 | 6600000 | 1040 | 570 | C4 | 145.1 | ||
- | 13,092.23 € | 1 | Available | 4 Days | 650 | 212 | 440 | 5100000 | 9500000 | 830 | 435 | C3 | 237.5 | |
14,532.57 € | 1 | Available | 4 Days | 680 | 218 | 460 | 5500000 | 10200000 | 800 | 410 | CN | 266.5 | ||
- | 14,532.57 € | 1 | Available | 4 Days | 680 | 218 | 460 | 5500000 | 10200000 | 800 | 410 | C3 | 266.5 |