Cylindrical Roller Bearing NJ..-E-XL-MPAX, with Cage, Single Row, Semi-Locating Bearing, Type NJ

Cylindrical Roller Bearing NJ..-E-XL-MPAX, with Cage, Single Row, Semi-Locating Bearing, Type NJ
  • Volume Discount
Cylindrical roller bearing NJ..-E-XL-MPAX, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ318-E-XL-MPAX-C3

Part Number
NJ318-E-XL-MPAX-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

541.28 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 190 Width B (or T)(mm) 43 Bore diameter(mm) 90
Dynamic load rating (radial)(N) 390000 Radial load rating(N) 375000 Limiting speed [n G](1/min) 6300
Reference speed [n ϑr](1/min) 3550 Weight(kg) 6

This page is Cylindrical Roller Bearing NJ..-E-XL-MPAX, with Cage, Single Row, Semi-Locating Bearing, Type NJ, part number NJ318-E-XL-MPAX-C3.
You can find the detail information about specifications and dimensions on part number NJ318-E-XL-MPAX-C3.

Tech Support