Spherical Roller Bearing 231..-BE-XL, Symmetric with Rib Washer, Cylindrical Bore

Spherical Roller Bearing 231..-BE-XL, Symmetric with Rib Washer, Cylindrical Bore
Spherical roller bearing 231..-BE-XL, symmetric with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23140-BE-XL-C2
23144-BE-XL-T52BW
23148-BE-XL-C2
23152-BE-XL-C4
23152-BE-XL-T52BW
23156-BE-XL-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

1,488.12 €

1000 4 Days 34011220016100002270000Standard20401230C240.32

1,989.22 €

1000 4 Days 37012022018600002700000T52BW (Running accuracy P5 for the inner and outer ring)18601080CN50.65

2,485.85 €

1000 4 Days 40012824021300003150000Standard1700970C262.53

2,987.83 €

1000 4 Days 44014426026000003900000Standard1500860C487.52

3,130.75 €

1000 4 Days 44014426026000003900000T52BW (Running accuracy P5 for the inner and outer ring)1500860CN87.585

3,523.75 €

1000 4 Days 46014628027500004200000Standard1420790C493.45

Loading...

  1. 1

Tech Support