Deep Groove Ball Bearing, Thin Section Bearing CSCAA..-TV, Plastic Cage

Deep Groove Ball Bearing, Thin Section Bearing CSCAA..-TV, Plastic Cage
Deep groove ball bearing, Thin section bearing CSCAA..-TV, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSCAA010-TV-HLE
CSCAA015-TV-HLE
CSCAA017-TV-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Limiting speed [n G]
(1/min)
Weight
(g)

186.42 €

1000 4 Days 34.92525.41790108012000010

226.37 €

1000 4 Days 47.62538.1202015401.51410020

245.52 €

1000 4 Days 53.97544.45212017701.751230020

Loading...

  1. 1

Basic information

Width B (or T)(mm) 4.763

Tech Support