Deep Groove Ball Bearing, Thin Section Bearing CSCB, Brass Sheet Metal Cage

Deep Groove Ball Bearing, Thin Section Bearing CSCB, Brass Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing, Thin section bearing CSCB, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSCB020-HLE
CSCB025-HLE
CSCB030-HLE
CSCB035-HLE
CSCB040-HLE
CSCB042-HLE
CSCB060-HLE
CSCB065-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Limiting speed [n G]
(1/min)
Weight
(g)

283.14 €

1000 4 Days 66.67550.8475035502990070

382.45 €

1 Available 4 Days 79.37563.5510044002.5810090

319.42 €

1000 4 Days 92.07576.25500520036900110

327.82 €

1000 4 Days 104.77588.9580061003.56000120

472.00 €

1 Available 4 Days 117.475101.66100690045300130

585.75 €

1000 4 Days 123.825107.95620073004.255000140

685.17 €

1000 4 Days 168.275152.470001030063550200

706.66 €

1000 4 Days 180.975165.17200111006.53300210

Loading...

  1. 1

Basic information

Width B (or T)(mm) 7.938

Tech Support