Angular Contact Ball Bearing, Thin Section Bearing CSEAA..-TV, Plastic Cage

Angular Contact Ball Bearing, Thin Section Bearing CSEAA..-TV, Plastic Cage
Angular contact ball bearing, Thin section bearing CSEAA..-TV, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSEAA010-TV-HLE
CSEAA015-TV-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(kg)

209.25 €

1000 4 Days 34.92525.4178012600.01

233.75 €

1000 4 Days 47.62538.1205018600.02

Loading...

  1. 1

Basic information

Width B (or T)(mm) 4.763

Tech Support