Flanged Housing Unit, ZKLR Series

Flanged Housing Unit, ZKLR Series
  • Volume Discount
Angular contact ball bearing units ZKLR..-2Z and ZKLR..-2RS, double direction, for screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZKLR0624-2Z
ZKLR0828-2Z
ZKLR1035-2Z
ZKLR1244-2RS
ZKLR1547-2RS-A
ZKLR2060-2RS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Outside Diameter Bearing Pot [D]
(mm)
Width Inner Ring [B]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(kg)

98.97 €

1 Available 4 Days 64100206020.512165015200.023

111.97 €

1 Available 4 Days 85000270023.914206018500.036

102.43 €

1000 4 Days 107000390028.1416243024200.053

137.03 €

1000 4 Days 1213600850035.452013200179000.12

138.38 €

1000 4 Days 15167001070038.452216400224000.143

173.65 €

1000 4 Days 20280001910050.452827500400000.29

Loading...

  1. 1

Tech Support