Flanged Bearing Housing Unit GG.MEO, Four-Bolt, Round, Heavy Series

Flanged Bearing Housing Unit GG.MEO, Four-Bolt, Round, Heavy Series
[Specifications]
・Main dimension(mm): 230 x 109.985 x 31

Flanged Bearing Housing Unit GG.MEO, Four-Bolt, Round, Heavy Series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GG.MEO10

Part Number
GG.MEO10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.54 €

1000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 230 x 109.985 x 31 Weight(kg) 3.84

This page is Flanged Bearing Housing Unit GG.MEO, Four-Bolt, Round, Heavy Series, part number GG.MEO10.
You can find the detail information about specifications and dimensions on part number GG.MEO10.

Tech Support