Deep Groove Ball Bearing S60, Corrosion-Resistant, Single Row

Deep Groove Ball Bearing S60, Corrosion-Resistant, Single Row
  • Volume Discount
Deep groove ball bearing S60, corrosion-resistant materials, single row, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S604-HLC
S606-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(g)

5.46 €

10 Available 4 Days 124467021669000 1/min55000 1/min20

5.42 €

10000 4 Days 1766192067048000 1/min41000 1/min5

Loading...

  1. 1

Tech Support