Deep Groove Ball Bearing F619..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F61900-2Z-HLC

Part Number
F61900-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.42 €

100 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 22 Width B (or T)(mm) 6 Bore diameter(mm) 6
Dynamic load rating (radial)(N) 2700 Radial load rating(N) 1270 Weight(g) 10

This page is Deep Groove Ball Bearing F619..-2Z, Single Row, Flanged, Double Shielded, Steel Sheet Metal Cage, part number F61900-2Z-HLC.
You can find the detail information about specifications and dimensions on part number F61900-2Z-HLC.

Tech Support