Deep Groove Ball Bearing S69, Corrosion-Resistant, Single Row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S693-HLC

Part Number
S693-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.69 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 8 Width B (or T)(mm) 3 Bore diameter(mm) 3
Dynamic load rating (radial)(N) 475 Radial load rating(N) 143 Limiting speed in rpm 87000 1/min
Weight(g) 0.6

This page is Deep Groove Ball Bearing S69, Corrosion-Resistant, Single Row, part number S693-HLC.
You can find the detail information about specifications and dimensions on part number S693-HLC.

Tech Support