Angular Contact Ball Bearing 72..-B-XL-JP, Single Row, X-Life, Steel Sheet Metal Cage

Angular Contact Ball Bearing 72..-B-XL-JP, Single Row, X-Life, Steel Sheet Metal Cage
Angular contact ball bearing 72..-B-XL-JP, single row, X-life, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7220-B-XL-JP-UA

Part Number
7220-B-XL-JP-UA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

274.68 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 180 Width B (or T)(mm) 34 Bore diameter(mm) 100
Dynamic load rating (radial)(N) 148000 Radial load rating(N) 132000 Limiting speed in rpm 4850 1/min
Ref. speed rpm 4200 1/min Weight(kg) 3.4

This page is Angular Contact Ball Bearing 72..-B-XL-JP, Single Row, X-Life, Steel Sheet Metal Cage, part number 7220-B-XL-JP-UA.
You can find the detail information about specifications and dimensions on part number 7220-B-XL-JP-UA.

Tech Support