Angular Contact Ball Bearing, L25 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L25-TVP

Part Number
L25-TVP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.23 €

1000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 25 x 52 x 15 Weight(kg) 0.124

This page is Angular Contact Ball Bearing, L25 Series, part number L25-TVP.
You can find the detail information about specifications and dimensions on part number L25-TVP.

Tech Support