Deep Groove Ball Bearing 617..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 617..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 617..-2RSR, single row, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61704-2RSR-HLC
61705-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

20.09 €

100 Available 4 Days 2720101072212000 1/min0.006

27.06 €

10 Available 4 Days 322511008387000 1/min0.007

Loading...

  1. 1

Basic information

Width B (or T)(mm) 4

Tech Support