Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HFL0408-KF-R-A-L564 |
HFL0606-KF-R-A-L564 |
HFL0615-KF-R-L564 |
HFL0806-KF-R-A-L564 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Permissible speed in the case that the shaft is rotated | Allowable Rotational Speed When the Outer Ring Rotates | Outside diameter (mm) | Width, outer ring [C] (mm) | Under Roller Diameter [F w] (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 13.02 € | 1000 | Available | 4 Days | 34000 1/min | 8000 1/min | 8 | 8 | 4 | 1.6 | |
- | 13.69 € | 1000 | Available | 4 Days | 23000 1/min | 13000 1/min | 10 | 6 | 6 | 1.32 | |
13.02 € | 1000 | Available | 4 Days | 23000 1/min | 13000 1/min | 10 | 15 | 6 | 5.212 | ||
- | 14.97 € | 1000 | Available | 4 Days | 17000 1/min | 12000 1/min | 12 | 6 | 8 | 1.64 |
Loading...
Configure
Basic Attributes
Permissible speed in the case that the shaft is rotated
Allowable Rotational Speed When the Outer Ring Rotates
Outside diameter(mm)
Width, outer ring [C](mm)
Under Roller Diameter [F w](mm)
Type
Filter by standard shipping days
Optional Attributes