Drawn Cup Roller Clutch HFZ, with Steel Springs

Drawn Cup Roller Clutch HFZ, with Steel Springs
  • Volume Discount
Drawn Cup Roller Clutch HFZ, with Steel Springs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HFZ040708-L564
HFZ061008-L564
HFZ081208-L564
HFZ101410-A-L564
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Permissible speed in the case that the shaft is rotated Allowable Rotational Speed When the Outer Ring Rotates Outside diameter
(mm)
Width, outer ring [C]
(mm)
Under Roller Diameter [F w]
(mm)
Permissible Torque [M d per]
(Nm)
Weight
(g)

8.86 €

1000 Available 4 Days 21000 1/min12000 1/min11.11312.76.3524.125

9.26 €

1000 Available 4 Days 14000 1/min12000 1/min15.87512.79.52527.95

9.77 €

1000 Available 4 Days 11000 1/min9000 1/min19.0512.712.799.64

12.20 €

1000 Available 4 Days 8500 1/min5000 1/min22.22515.8815.8751914.68

Loading...

  1. 1

Tech Support