Drawn Cup Needle Roller Bearing with Open End HK..-AS1-B, Single Row, with Cage, with Lubrication Hole

Drawn Cup Needle Roller Bearing with Open End HK..-AS1-B, Single Row, with Cage, with Lubrication Hole
  • Volume Discount
Drawn cup needle roller bearing open end HK..-AS1-B, single row, with cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HK1015-AS1-B
HK3012-AS1-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Limiting speed of grease in rpm Width C
(mm)
Ref. speed rpm Limiting speed in rpm Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

5.40 €

1000 Available 4 Days 1414600 1/min1518200 1/min24300 1/min10680088006

5.77 €

1000 Available 4 Days 375200 1/min126600 1/min8600 1/min30121001820022.483

Loading...

  1. 1

Tech Support