Manufacturer part number: SL045008-P
Brand: INA
Price: 99.14 €
Delivery time: 4 Days
Bore diameter: 40 mm
Outside diameter: 68 mm
Product size (width): 38 mm
Limiting speed of grease in rpm: 3150 1/min
Basic Dynamic Load Rating, Radial [C r]: 80000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL045008-P
Part Number
|
---|
SL045008-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Outside diameter (mm) | Product size (width) (mm) | Limiting speed of grease in rpm | Basic Dynamic Load Rating, Radial [C r] (N) | Basic static load rating, radial [C 0r] (N) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
99.14 € | 1000 | 4 Days | 40 | 68 | 38 | 3150 1/min | 80000 | 111000 | 0.56 |
Loading...
This page is Cylindrical roller bearing SL04..-P, Full Complement Roller Set, Two-Row, Locating Bearing, Type SL04, part number SL045008-P.
You can find the detail information about specifications and dimensions on part number SL045008-P.
Configure
Basic Attributes
Type
Bore diameter(mm)
Outside diameter(mm)
Product size (width)(mm)
Limiting speed of grease in rpm
Basic Dynamic Load Rating, Radial [C r](N)
Basic static load rating, radial [C 0r](N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SL045006-P |
SL045010-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore diameter (mm) | Outside diameter (mm) | Product size (width) (mm) | Limiting speed of grease in rpm | Basic Dynamic Load Rating, Radial [C r] (N) | Basic static load rating, radial [C 0r] (N) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
76.98 € | 1000 | 4 Days | 30 | 55 | 34 | 4100 1/min | 50000 | 67000 | 0.37 | ||
127.48 € | 1 | Available | 4 Days | 50 | 80 | 40 | 2600 1/min | 102000 | 151000 | 0.76 |