Cylindrical Roller Bearing SL15, Full Complement, Double Row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL15916-A
SL15918-A
SL15924-A
SL15930-A-2S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

967.29 €

1000 Available 4 Days 80 x 110 x 571.6

1,218.78 €

1000 Available 4 Days 90 x 125 x 682.56

2,924.34 €

1000 Available 4 Days 120 x 165 x 875.47

4,186.58 €

2000 4 Days 150 x 210 x 11612.63

Loading...

  1. 1

Tech Support