Drawn Cup Needle Roller Bearing with Open End HK..2RS, Lip Seals on Both Sides, to DIN 618

Drawn Cup Needle Roller Bearing with Open End HK..2RS, Lip Seals on Both Sides, to DIN 618
  • Volume Discount
Drawn Cup Needle Roller Bearing with Open End HK..2RS, Lip Seals on Both Sides, to DIN 618

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HK0810-2RS-FPM-DK-SF193
HK0812-2RS-FPM-DK-B-L091
HK1214-2RS-FPM-L271
HK1520-2RS-L289
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Limiting speed of grease in rpm Width C
(mm)
Limiting speed in rpm Under Roller Diameter [F w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

5.12 €

1000 Available 4 Days 1217700 1/min1017700 1/min8218019302.78

4.97 €

1000 Available 4 Days 1217700 1/min-17700 1/min8275026003.46

6.18 €

1000 Available 4 Days 1612400 1/min1412400 1/min12495062005.66

7.00 €

250 Available 4 Days 219900 1/min209900 1/min15105001440017.37

Loading...

  1. 1

Tech Support