Drawn Cup Needle Roller Bearing with Open End HK..-RS, Lip Seal on One Side, to DIN 618

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK3018-RS-L232

Part Number
HK3018-RS-L232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.46 €

250 Available 4 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 37 Limiting speed of grease in rpm 5200 1/min Width C(mm) 18
Limiting speed in rpm 5200 1/min Under Roller Diameter [F w](mm) 30 Basic Dynamic Load Rating, Radial [C r](N) 17200
Basic static load rating, radial [C 0r](N) 29000 Weight(kg) 0.03

This page is Drawn Cup Needle Roller Bearing with Open End HK..-RS, Lip Seal on One Side, to DIN 618, part number HK3018-RS-L232.
You can find the detail information about specifications and dimensions on part number HK3018-RS-L232.

Tech Support