Eccentric Locking Collar SRG Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SRG.E15-FA125
SRG.E20-FA125
SRG.E25-FA125
SRG.E30-FA125
SRG.E35-FA125
SRG.E40-FA125
SRG.E45-FA125
SRG.E50-FA125
SRG.E55-FA125
SRG.E60-FA125
SRG.E65-FA125
SRG.E70-FA125
SRG.E75-FA125
SRG.E90-FA125
SRG.E100-FA125
SRG.E120-FA125
SRG.LE20-FA125
SRG.NE40-FA125
SRG.NE50-FA125
SRG.NE60-FA125
SRG.NE70-FA125
SRG.NE100-FA125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

2.86 €

1000 4 Days 15.1 x 28 x 13.60.04

3.48 €

1000 4 Days 20.1 x 33 x 13.60.05

3.52 €

1000 4 Days 25.1 x 37.5 x 13.60.05

4.74 €

1000 4 Days 30.1 x 44 x 160.08

5.29 €

1000 4 Days 35.07 x 55 x 17.60.17

6.57 €

1000 4 Days 40.1 x 58 x 18.40.17

7.31 €

1000 4 Days 45.1 x 63 x 18.40.18

7.88 €

1000 4 Days 50.1 x 69 x 18.40.21

8.92 €

1000 4 Days 55.1 x 76 x 20.70.3

11.52 €

1000 4 Days 60.1 x 84 x 22.40.39

41.12 €

1000 4 Days 65.1 x 96 x 23.90.61

41.12 €

1000 4 Days 70.1 x 96 x 23.70.53

41.72 €

1000 4 Days 75.1 x 100 x 23.90.52

57.97 €

1000 4 Days 90.1 x 118 x 23.90.7

60.03 €

1000 4 Days 100.1 x 132 x 23.90.89

74.68 €

1000 4 Days 120.1 x 152 x 23.91

3.23 €

1000 4 Days 20.1 x 30 x 110.03

9.55 €

1000 4 Days 40.1 x 63 x 18.40.23

14.75 €

1000 4 Days 50.1 x 75.8 x 22.350.39

41.49 €

1000 4 Days 60.1 x 89 x 22.40.49

43.88 €

1000 4 Days 70.1 x 100 x 23.90.61

72.69 €

1000 4 Days 100.1 x 145 x 29.81.69

Loading...

  1. 1

Tech Support