Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LR35X40X12,5-EGS
Bore diameter(mm) | 35 | Product size (width)(mm) | 12.5 | Raceway Diameter Inner Ring [F](mm) | 40 |
---|---|---|---|---|---|
Weight(kg) | 0.03 |
This page is Inner Ring LR..-EGS, Cylindrical, part number LR35X40X12,5-EGS.
You can find the detail information about specifications and dimensions on part number LR35X40X12,5-EGS.