Low-Friction Cylindrical Roller Bearing LSL1923, Single Row (LSL192330-TB-BR)

Low-Friction Cylindrical Roller Bearing LSL1923, Single Row LSL192330-TB-BR
  • Volume Discount

Product Details:

Manufacturer part number: LSL192330-TB-BR

Brand: INA

Price: 5,242.09

Delivery time: 4 Days


Technical Data:

Design: Bearings with increased axial load capacity

Main dimension: 150 x 320 x 108 mm

Radial Clearance: CN

Precision: Black Finishing

Weight: 36.65 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSL192330-TB-BR

Part Number
LSL192330-TB-BR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Design Main dimension
(mm)
Radial Clearance Precision Weight
(kg)

5,242.09 €

1 Available 4 Days Bearings with increased axial load capacity150 x 320 x 108CNBlack Finishing36.65

Loading...

  1. 1

This page is Low-Friction Cylindrical Roller Bearing LSL1923, Single Row, part number LSL192330-TB-BR.
You can find the detail information about specifications and dimensions on part number LSL192330-TB-BR.

Variation of this product

Part Number
LSL192320-TB-XL-BR-C3
LSL192320-TB-XL-C3
LSL192320-TB-XL-C4
LSL192330-TB-BR-C3
LSL192330-TB-C3
LSL192332-TB-BR-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Design Main dimension
(mm)
Radial Clearance Precision Weight
(kg)

2,053.49 €

1 Available 4 Days Bearings with increased axial load capacity100 x 215 x 73C3Black Finishing12.44

1,790.92 €

1000 4 Days Bearings with increased axial load capacity100 x 73 x 215C3Standard12.42

1,881.12 €

1000 4 Days Bearings with increased axial load capacity100 x 215 x 73C4Standard12.42

5,032.42 €

1000 4 Days Bearings with increased axial load capacity150 x 320 x 108C3Black Finishing36.68

4,574.22 €

1000 4 Days Bearings with increased axial load capacity150 x 320 x 108C3Standard41.5

6,033.74 €

1000 4 Days Bearings with increased axial load capacity160 x 340 x 114C3Black Finishing47.36

Tech Support