Needle Roller Cage Assembly K..-H, Single Row (K55X60X27-H-B/0-7)

Needle Roller Cage Assembly K..-H, Single Row K55X60X27-H-B/0-7
  • Volume Discount

Product Details:

Manufacturer part number: K55X60X27-H-B/0-7

Brand: INA

Price: 34.35

Delivery time: 4 Days


Technical Data:

Product size (width): 27 mm

Ref. speed rpm: 4950 1/min

Limiting speed in rpm: 8500 1/min

Inner Diameter of Needle Roller Complement [F w]: 55 mm

Outside Diameter of Needle Roller Complement [E w]: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K55X60X27-H-B/0-7

Part Number
K55X60X27-H-B/0-7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Inner Diameter of Needle Roller Complement [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

34.35 €

1000 4 Days 274950 1/min8500 1/min556038000970000.06

Loading...

  1. 1

This page is Needle Roller Cage Assembly K..-H, Single Row, part number K55X60X27-H-B/0-7.
You can find the detail information about specifications and dimensions on part number K55X60X27-H-B/0-7.

Variation of this product

Part Number
K40X45X27-H-B/0-7
K48X54X19-H/0-7
K65X73X23-H-B/0-7
K68X74X30-H-B/0-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Inner Diameter of Needle Roller Complement [F w]
(mm)
Outside Diameter of Needle Roller Complement [E w]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

18.68 €

5 Available 4 Days 276500 1/min11500 1/min404533000730000.05

95.45 €

10 Available 4 Days 195500 1/min9600 1/min485430500610000.05

94.68 €

1000 4 Days 234300 1/min7100 1/min657346000940000.10

42.08 €

1000 4 Days 304300 1/min6900 1/min6874465001180000.10

Tech Support