Manufacturer part number: 21904-01001222
Brand: NORELEM
Price: 73.25 €
Delivery time: 4 Days
Main colour: Black
P=Pitch: 1 mm
Assembly position: 2
Count direction: 2
Indicator after one rotation: 0001,0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21904-01001222
Part Number
|
---|
21904-01001222 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | P=Pitch (mm) | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | Max. rpm | |
---|---|---|---|---|---|---|---|---|---|---|---|
73.25 € | 1 | 4 Days | Black | 1 | 2 | 2 | 0001,0 | 1 | 500 |
Loading...
Type | Position Indicators | Main material | Polyamide | Component material | Steel |
---|---|---|---|---|---|
B=Width(mm) | 38.5 | D=bore diameter(mm) | 20 | H=Height(mm) | 67.5 |
L=Length(mm) | 48 |
This page is Position indicators (21904), part number 21904-01001222.
You can find the detail information about specifications and dimensions on part number 21904-01001222.
Configure
Basic Attributes
Main colour
P=Pitch(mm)
Assembly position
Count direction
Indicator after one rotation
Decimal point in position
Max. rpm
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21904-01001122 |
21904-01001211 |
21904-01001212 |
21904-01001311 |
21904-01001312 |
21904-01001321 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | P=Pitch (mm) | Assembly position | Count direction | Indicator after one rotation | Decimal point in position | Max. rpm |
---|---|---|---|---|---|---|---|---|---|---|---|
73.25 € | 1 | 4 Days | Black | 1 | 1 | 2 | 0001,0 | 1 | 500 | ||
73.25 € | 1 | 4 Days | Orange RAL 2004 | 1 | 2 | 1 | 0001,0 | 1 | 500 | ||
73.25 € | 1 | 4 Days | Black | 1 | 2 | 1 | 0001,0 | 1 | 500 | ||
73.25 € | 1 | 4 Days | Orange RAL 2004 | 1 | 3 | 1 | 0001,0 | 1 | 500 | ||
73.25 € | 1 | 4 Days | Black | 1 | 3 | 1 | 0001,0 | 1 | 500 | ||
73.25 € | 1 | 4 Days | Orange RAL 2004 | 1 | 3 | 2 | 0001,0 | 1 | 500 |