Disc handwheels with revolving grip, Form E, with reamed hole (06287)

Disc handwheels with revolving grip, Form E, with reamed hole (06287)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Form E: with reamed hole

· Hub, steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06287-1100X10
06287-1125X12
06287-1140X14
06287-1160X16
06287-1160X18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
L4
(mm)

29.74 €

1 4 Days 100110H8222079M629929.5193954.7

37.25 €

1 4 Days 125212H82621101M634934244654.7

42.90 €

1 4 Days 140314H83025110M8391238.5275282.2

55.42 €

1 4 Days 160416H83330128M8431241.330.15782.2

55.42 €

1 4 Days 160418H83330128M8431241.330.15782.2

Loading...

  1. 1

Basic information

Main material duroplast Component material duroplast Steel parts material steel
Form E Form-Type with reamed hole Grip revolving grip
H2(mm) 8 Form definition with reamed hole

Tech Support