Manufacturer part number: 03331-151
Brand: NORELEM
Price: 24.88 €
Delivery time: 4 Days
D=diameter: 15 mm
D1: 15 mm
D2: 2.5 mm
D3: 5.3 mm
H=Height: 14.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03331-151
Part Number
|
---|
03331-151 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | M (mm) | SW=key width (mm) | T (mm) | Tightening torque (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.88 € | 1 | 4 Days | 15 | 15 | 2.5 | 5.3 | 14.8 | 2.25 | 2.5 | 4.6 | 2 |
Loading...
Main material | Stainless steel |
---|
This page is Eccentric bushes with centre bore (03331), part number 03331-151.
You can find the detail information about specifications and dimensions on part number 03331-151.
Configure
Basic Attributes
D=diameter(mm)
D1(mm)
D2(mm)
D3(mm)
H=Height(mm)
M(mm)
SW=key width(mm)
T(mm)
Tightening torque(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03331-101 |
03331-121 |
03331-181 |
03331-201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | M (mm) | SW=key width (mm) | T (mm) | Tightening torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.99 € | 1 | 4 Days | 10 | 10 | 1 | 2.12 | 9.8 | 2.25 | 2 | 1.9 | 1.5 | ||
23.92 € | 1 | 4 Days | 12 | 12 | 1.6 | 3.35 | 11.8 | 2 | 2 | 2.9 | 1.5 | ||
26.16 € | 1 | 4 Days | 18 | 18 | 4 | 8.5 | 15.8 | 2.25 | 2.5 | 7.4 | 2 | ||
27.50 € | 1 | 4 Days | 20 | 20 | 4 | 8.5 | 19.8 | 3 | 3 | 7.4 | 5 |