Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03058-01-05 |
03058-01-06 |
03058-01-08 |
03058-01-10 |
03058-01-12 |
03058-01-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | H (mm) | L=Length (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) | Order No. assembly key | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.00 € | 1 | 4 Days | 5 | 17 | M5 | 2.4 | 2.3 | 18 | 0.8 | 1.5 | 2 | 0.8 | K0317.905 | ||
7.00 € | 1 | 4 Days | 6 | 17 | M6 | 2.7 | 2.5 | 20 | 1 | 2 | 2.5 | 1 | K0317.906 | ||
8.03 € | 1 | 4 Days | 7 | 29 | M8 | 3.5 | 3 | 22 | 1.2 | 2.5 | 3 | 1.4 | K0317.908 | ||
9.27 € | 1 | 4 Days | 8 | 31 | M10 | 4 | 3 | 22 | 1.6 | 3 | 3.5 | 1.4 | K0317.910 | ||
11.87 € | 1 | 4 Days | 10 | 47 | M12 | 6 | 4 | 28 | 2 | 4 | 5 | 2 | K0317.912 | ||
18.74 € | 1 | 4 Days | 38 | 85 | M16 | 7.5 | 5 | 32 | 2.5 | 5 | 6 | 2.5 | K0317.916 |
Loading...
Main material | stainless steel | Component material | pin POM | Version 1 | standard spring force |
---|---|---|---|---|---|
Version 2 | flat |
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
N(mm)
S(mm)
T(mm)
T1(mm)
Order No. assembly key
Filter by standard shipping days
Optional Attributes