Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06961-01-132
Hole spacing(mm) | 118±0.2 | Main Body Material | Stainless Steel (Deleted) | Load capacity(N) | 200 |
---|---|---|---|---|---|
Steel code | 1.4301 | Main colour | electropolished | B(mm) | 51 |
B2(mm) | 79 | D=bore diameter(mm) | 4.5 | H=Height(mm) | 93 |
H1(mm) | 79±0.2 | H2(mm) | 72 | H3(mm) | 10.5 |
H4(mm) | 67 | H5(mm) | 10 | H6(mm) | 13 |
L=installed length(mm) | 115 | L1= length(mm) | 132 | L2(mm) | 109 |
T(mm) | 12 | T1(mm) | 1.5 |
This page is Recessed handles fold-down stainless steel (06961), part number 06961-01-132.
You can find the detail information about specifications and dimensions on part number 06961-01-132.