Pull handles angled (06975)

Pull handles angled (06975)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Ideal for double-leaf doors, ergonomic form and grip protection for hands

· Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width

· Fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06975-100081
06975-198081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Form B
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
Order No. cover caps

6.62 €

1 4 Days 100A738.56513406975-1

28.25 €

1 4 Days 198B1008.88023606975-3

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Thermoplastic
Assembly from the operating side Pull handle: cross section round

Tech Support