Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
20961-1215X10000 |
20961-1215X2000 |
20961-1215X5000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | P=cable length (mm) | |
---|---|---|---|---|---|
49.09 € | 1 | 4 Days | 10000 | ||
25.42 € | 1 | 4 Days | 2000 | ||
35.13 € | 1 | 4 Days | 5000 |
Loading...
Main material | TPU | Form | A | Component material | Bronze |
---|---|---|---|---|---|
D1(mm) | 14.5 | D3(mm) | 6 | G1(mm) | M12X1 |
L1=thread length(mm) | 43 | No. of conductors x conductor cross-section | 5X0,34 Mm² |