Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05780-01-0250
Attaching Method | Straight Base | Hand Force(N) | 80 | Body Material | Steel |
---|---|---|---|---|---|
Tightening Force (Range Selectable)(N) | Up to 269 | Surface finish body | Galvanised | Component material | Plastic |
Component colour | Red | Opening angle of holding arm | 90° | Opening angle of handle | 75° |
Retaining force F1(N) | 250 | Retaining force F2(N) | 500 | Clamping force F3(N) | 150 |
Clamping force F4(N) | 350 | A(mm) | 15.9 | A1(mm) | 24.3 |
A3(mm) | 11.1 | B(mm) | 8 | B1(mm) | 13.3 |
B2(mm) | 9.4 | B3(mm) | 5 | B5(mm) | 3 |
C(mm) | 9.2 | C1(mm) | 6.8 | D(mm) | 4.4 |
H(mm) | 18.7 | L=Length(mm) | 79 | L1(mm) | 20.5 |
L2(mm) | 13.5 | M=clamping spindle | M4x20 |
This page is Toggle clamp mini, horizontal with horizontal foot right and adjustable clamping spindle (05780-01), part number 05780-01-0250.
You can find the detail information about specifications and dimensions on part number 05780-01-0250.