R-clips similar to DIN 11024, Form E, single coil (07337) (Part Numbers)

R-clips similar to DIN 11024, Form E, single coil (07337)
· For securing pins and axles

· Application sectors: machine and vehicle construction, agricultural engineering

· Simple assembly

· Reusable

· Steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07337-21600

Part Number
07337-21600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Steel code Surface finish body D1=Wire diameter
(mm)
D2
(mm)
D3=Locating diameter
(mm)
D4=for screw Ø
(mm)
L1
(mm)
L2
(mm)

5.19 €

1 4 Days Stainless Steel1.4310bright630728-4011060

Loading...

  1. 1

Basic information

Form E

This page is R-clips similar to DIN 11024, Form E, single coil (07337), part number 07337-21600.
You can find the detail information about specifications and dimensions on part number 07337-21600.

Variation of this product

Part Number
07337-11200
07337-11300
07337-11400
07337-11500
07337-11600
07337-11700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Steel code Surface finish body D1=Wire diameter
(mm)
D2
(mm)
D3=Locating diameter
(mm)
D4=for screw Ø
(mm)
L1
(mm)
L2
(mm)

0.44 €

1 4 Days Steel-galvanised2102.59-145025

0.46 €

1 4 Days Steel-galvanised3183.510-166028

0.47 €

1 4 Days Steel-galvanised4204.516-206030

0.97 €

1 4 Days Steel-galvanised524620-288540

1.17 €

1 4 Days Steel-galvanised630728-4010550

2.10 €

1 4 Days Steel-galvanised730828-4510550

Tech Support