Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07115-12057
Main material | Tool steel | Component material | Carbide | Material (mount surface / support surface) | Carbide |
---|---|---|---|---|---|
Form | B | Serration | fine | A=Length/Width(mm) | 12 |
B(mm) | 10 | E(mm) | 10.3 | G=Thread | M5 |
This page is Gripper pads square Form B (07115), part number 07115-12057.
You can find the detail information about specifications and dimensions on part number 07115-12057.