Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07113-110109 |
07113-110129 |
07113-112109 |
07113-112129 |
07113-116109 |
07113-116129 |
07113-120109 |
07113-120129 |
07113-125109 |
07113-125129 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2=Diameter (mm) | D4 (mm) | D5 (mm) | L3=height (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|
8.50 € | 1 | 4 Days | 10 | 3.4 | 6 | 10 | 5 | ||
8.58 € | 1 | 4 Days | 10 | 3.4 | 6 | 12 | 5 | ||
8.94 € | 1 | 4 Days | 12 | 4.5 | 9 | 10 | 5.6 | ||
9.05 € | 1 | 4 Days | 12 | 4.5 | 9 | 12 | 5.6 | ||
9.88 € | 1 | 4 Days | 16 | 5.5 | 11 | 10 | 6.6 | ||
10.01 € | 1 | 4 Days | 16 | 5.5 | 11 | 12 | 6.6 | ||
10.98 € | 1 | 4 Days | 20 | 6.6 | 11 | 10 | 7.6 | ||
11.11 € | 1 | 4 Days | 20 | 6.6 | 11 | 12 | 7.6 | ||
11.59 € | 1 | 4 Days | 25 | 6.6 | 11 | 10 | 7.6 | ||
11.59 € | 1 | 4 Days | 25 | 6.6 | 11 | 12 | 7.6 |
Loading...
Main material | POM | Main colour | white | Material (mount surface / support surface) | Pom |
---|---|---|---|---|---|
Form | K |