Quarter-turn clamp lock steel, rotary knob plastic (05591-05)

Quarter-turn clamp lock steel, rotary knob plastic (05591-05)
· Locking element for connecting two separate plates

· With retractable shank, ideal for places where space is limited

· Click signal when locked

· Mounting option for plate thickness 6 to 14 mm

· Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05591-05-516
05591-05-817
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
M T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

43.15 €

1 4 Days 51425252114264.42.4306.52015.5M2x36-10601.21.8

44.28 €

1 4 Days 81834342818356.53.4381026.517M3x46-14900.43.2

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Component material polyamide
Component colour black Version 1 with rotary knob Version 2 pins steel
H3(mm) 5.5 T=thread depth(mm) 6 T2(mm) 2.5
Temperature resistance ≤130 °C

Tech Support