Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03161-16-0618
Type | Support Unit | Main material | Stainless steel | Component material | Nitrile rubber |
---|---|---|---|---|---|
Version 1 | Pneumatic | Version 2 | With flange | B=Width(mm) | 23 |
B1(mm) | 17 | B2(mm) | 4 | B3(mm) | 4 |
B4(mm) | 6 | D=diameter(mm) | 6 | D1(mm) | M4 |
D2(mm) | 18 | D3(mm) | M3 | D4(mm) | M3 |
D5(mm) | 3.3 | H=Height(mm) | 5.5 | H1(mm) | 23 |
H2(mm) | 26.5 | H3(mm) | 8 | H4(mm) | 11 |
H5(mm) | 8 | L=Length(mm) | 27.5 | L1(mm) | 16 |
L2(mm) | 12 | L3(mm) | 7 | F=clamping force (Pneu. clamped)(N) | 40 |
F1=Retaining force (spring-loaded)(N) | 6 | Holding force(N) | 100 | Operating pressure(MPa) | 0.3 - 0.7 |
This page is Locating adapters, flange, stainless steel, pneumatic (03161-16), part number 03161-16-0618.
You can find the detail information about specifications and dimensions on part number 03161-16-0618.