Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1490.90012
Main material | Mild steel | Form | B | B(mm) | 28 |
---|---|---|---|---|---|
B1(mm) | 15 | H1(mm) | 21 | L(mm) | 29.5 |
L2(mm) | 11.5 | Item | Jaw Plate | Version 1 | standard upper jaw |
Clamping range H | 0-12 | Weight(kg) | 0.0688 | RoHS | true |
This page is Upper standard clamping jaws, Form B (K1490), part number K1490.90012.
You can find the detail information about specifications and dimensions on part number K1490.90012.