Swing clamps, heavy duty, automation compatible, Form A, with clamping arm (K2054)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2054.1061

Part Number
K2054.1061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

563.50 €

1 4 Days

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidized Main colour black
Form A Form-Type with clamping arm B=Width(mm) 90
B1(mm) 70 B2(mm) 22 D=Diameter(mm) 11
D1=Thread M12 H=Height(mm) 80 H1(mm) 139
H2(mm) 11 H3(mm) 15 H4(mm) 30
H5(mm) 29 L=Length(mm) 50 L1(mm) 66
L2(mm) 55 L3(mm) 50 SW=key width(mm) 19
Retaining force(kN) 6 Item Swing Clamp Version 1 swivel to the right
Tightening torque max.(Nm) 28 S1(mm) 11 S2(mm) 10
Weight(kg) 1.6000 PL Edelstahl false RoHS true

This page is Swing clamps, heavy duty, automation compatible, Form A, with clamping arm (K2054), part number K2054.1061.
You can find the detail information about specifications and dimensions on part number K2054.1061.

Tech Support