Side clamps (04509)

Side clamps (04509)
· Mountable directly on machine tables

· With positive down force

· Flexible application

· Clamping jaw case-hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04509-006
04509-010
04509-016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
E
(mm)
E1
(mm)
F=Retaining force
(N)
H=Height
(mm)
H1
(mm)
H2
(mm)
K
(mm)
K1
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)

274.72 €

1 4 Days 732512.2M67M6166.52.51110000352412.425.52.527124.5M3

467.82 €

1 4 Days 1103918.2M1011M102410.54184000056382040.543920.58M5

892.86 €

1 4 Days 1705826.2M1617M10351772710000085603060.57613213M8

Loading...

  1. 1

Basic information

Main material Steel Surface finish body Black oxidised Component material Mild steel
Surface finish component Case-hardened and black oxidised

Tech Support