Side clamps, Form C (04518)

Side clamps, Form C (04518)
· Mountable directly on machine tables

· With positive down force

· Flexible application

· Clamping jaw case-hardened

· Manual actuation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04518-006015
04518-006035
04518-010015
04518-010035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
D2 max.
(mm)
D3 min.
(mm)
E
(mm)
F=Retaining force
(N)
H=Height
(mm)
H1
(mm)
K
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
R
(mm)
Version 1

150.08 €

1 4 Days 38.52512M69.52.5Ø8380024453.52220174110Right

150.08 €

1 4 Days 38.52512M69.52.5Ø8380024453.52220174110Left

242.82 €

1 4 Days 58.54018M10274.512.7720039745.53731.5276143Right

242.82 €

1 4 Days 58.54018M10274.512.7720039745.53731.5276143Left

Loading...

  1. 1

Basic information

Main material Steel Form C Surface finish body Case-hardened and black oxidised

Tech Support