Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03157-118029
Main material | Structural steel | Component material | High carbon steel | Form | A |
---|---|---|---|---|---|
Surface finish body | Black oxidised | Surface finish component | Tempered, hardened and ptfe-coated | Version 1 | With lateral clamping |
Clamping force max.(kN) | 20 | Clamping type | Internal clamping | D=Diameter max.(mm) | 28.7 |
D=Diameter min.(mm) | 17.8 | D1(mm) | 50 | D3 (for screw ISO 10642) | M4 |
D4(mm) | 39.4 | H(mm) | 41.3 | H1(mm) | 22.4 |
H2(mm) | 17.5 | SW(mm) | 6 | Tightening torque max.(Nm) | 66 |
This page is Mandrel collets with side lock, Form A for work centres, drills and milling machines (03157), part number 03157-118029.
You can find the detail information about specifications and dimensions on part number 03157-118029.