Cam screws with knife edge washer (04434)

Cam screws with knife edge washer (04434)
· Especially suitable for castings

· Knife edge washer hardened

· Robust

· Compact

· Simple assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04434-12
04434-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=thread D1
(mm)
H
(mm)
L=thread length
(mm)
S1 (travel)
(mm)
SW
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

27.16 €

1 4 Days 12.7M1225.49.622.5288818

35.25 €

1 4 Days 15M1630.112.726.82.51213527

Loading...

  1. 1

Basic information

Main material Mild steel Component material High carbon steel Item Cam screw
Version 1 With knife edge washer

Tech Support