Ball transfer units heavy duty stainless steel (95156-01) (Part Numbers)

Ball transfer units heavy duty stainless steel (95156-01)
· Long life expectancy

· Application sectors: machine construction, logistics, material handling, metrology

· Dust seal and self-cleaning apertures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95156-01-322
95156-01-330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating
(N)
Outside diameter
(Ø)
Ball Dia. SD
(Ø)
D=diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)

65.66 €

1 4 Days 12004522.236±0.08030.59.8±0.23

88.49 €

1 4 Days 2000553045±0.08036.813.8±0.23.4

Loading...

  1. 1

Basic information

Type Standard Shape Cylindrical Load Capacity Range(N) 500.1 to 5000
Body Material Stainless Steel Ball Material Stainless Steel Steel code 1.4021
Surface finish body Bright Surface finish component Bright

Tech Support